IESNA:LM-63-2002
[TEST]P1380784
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-760-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 5700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16307.0
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2523.6 2599.8 2745.1 2806.8 2893.9 3050.1 3184.4 3311.5 3409.5 3536.6 3656.5 3845.3 4128.5 4371.8 4571.5 4702.2 4673.1 
4669.5 4684.0 4803.9 4920.1 5105.2 5152.4 5148.8 5014.5 4604.2 3936.0 3282.5 1583.1 566.4 261.4 203.3 148.9 105.3 43.6 
7.3 0.0 
2523.6 2596.2 2712.4 2810.4 2890.3 3024.7 3155.4 3297.0 3409.5 3478.5 3609.3 3798.1 4074.0 4342.7 4564.2 4662.3 4644.1 4644.1 
4673.1 4789.3 4934.6 5108.9 5192.4 5127.0 5058.0 4618.7 3910.6 3242.5 1695.7 541.0 265.1 203.3 152.5 105.3 50.8 7.3 0.0 
2523.6 2592.6 2705.1 2806.8 2879.4 3017.4 3188.1 3311.5 3435.0 3533.0 3641.9 3819.9 4055.9 4328.2 4567.8 4680.4 4713.1 
4727.6 4811.1 4949.1 5148.8 5319.5 5475.6 5479.2 5442.9 5145.2 4415.3 3620.1 2273.0 817.0 341.3 232.4 156.1 101.7 43.6 
7.3 0.0 
2523.6 2578.0 2697.9 2792.3 2886.7 3006.5 3166.3 3311.5 3435.0 3536.6 3620.1 3769.0 3994.1 4277.4 4498.9 4705.8 4760.3 4778.4 
4876.5 5025.4 5221.4 5501.0 5853.2 6002.1 6107.4 6111.0 5606.3 4571.5 3235.3 1387.1 482.9 276.0 181.6 101.7 43.6 10.9 0.0 
2523.6 2578.0 2705.1 2781.4 2908.5 3002.9 3137.2 3307.9 3424.1 3540.3 3634.7 3769.0 3932.4 4201.1 4484.3 4658.6 4724.0 
4760.3 4832.9 5061.7 5399.4 5842.3 6343.4 6724.7 7080.5 7360.1 7410.9 6597.6 5043.5 2792.3 904.1 374.0 228.8 123.5 
43.6 14.5 0.0 
2523.6 2581.7 2683.3 2781.4 2872.2 2981.1 3104.5 3253.4 3391.4 3514.8 3645.6 3758.1 3907.0 4084.9 4295.5 4531.5 4698.6 
4800.2 4887.4 5156.1 5530.1 5965.8 6430.6 7033.3 7766.8 8376.8 8965.0 9222.8 7788.6 5083.5 2480.0 802.5 301.4 
134.3 54.5 18.2 0.0 
2523.6 2574.4 2665.2 2752.3 2850.4 2955.7 3079.1 3202.6 3358.7 3493.1 3634.7 3776.3 3914.3 4103.1 4295.5 4498.9 4694.9 
4811.1 4949.1 5116.1 5392.1 5831.4 6368.8 7069.6 7853.9 8634.6 9335.4 9814.7 9458.9 7919.3 5036.2 2574.4 766.1 
207.0 65.4 21.8 0.0 
2523.6 2578.0 2654.3 2737.8 2839.5 2959.3 3057.3 3184.4 3336.9 3464.0 3623.8 3790.8 3939.7 4103.1 4288.3 4480.7 4658.6 4836.5 
4970.9 5152.4 5450.2 5838.7 6343.4 7000.6 7763.2 8532.9 9335.4 9622.2 9531.5 8558.4 5893.2 3307.9 1147.4 290.5 
76.3 25.4 0.0 
2523.6 2574.4 2614.3 2712.4 2795.9 2908.5 2999.2 3115.4 3238.9 3362.3 3511.2 3667.3 3856.2 4015.9 4128.5 4284.6 4440.8 4640.5 
4894.6 5196.0 5595.4 6034.8 6575.8 7196.7 7857.6 8445.8 8769.0 8837.9 8783.5 8402.2 7196.7 4651.4 1695.7 497.5 
108.9 29.0 0.0 
2523.6 2556.3 2603.5 2668.8 2734.2 2814.1 2912.1 3017.4 3111.8 3209.8 3336.9 3460.4 3580.2 3667.3 3783.5 3907.0 4063.1 4310.0 
4611.4 5039.9 5537.3 6143.7 6724.7 7258.4 7875.7 8220.7 8336.9 8416.7 8166.2 7447.3 6190.9 3834.4 1230.9 337.7 
94.4 29.0 0.0 
2523.6 2541.7 2559.9 2596.2 2665.2 2741.4 2821.3 2897.6 2973.8 3035.5 3126.3 3206.2 3286.1 3326.0 3431.3 3569.3 3772.6 4063.1 4426.2 
4843.8 5403.0 5965.8 6532.2 7153.1 7581.6 7676.0 7476.3 7000.6 6078.4 4978.2 3725.4 1775.6 577.3 152.5 65.4 29.0 0.0 
2523.6 2534.5 2549.0 2581.7 2639.8 2716.0 2774.1 2846.7 2915.7 2966.6 3039.2 3100.9 3166.3 3238.9 3329.7 3474.9 3689.1 3932.4 4204.7 
4567.8 4909.2 5304.9 5697.1 6143.7 6376.1 6296.2 5976.7 5515.5 4636.8 3623.8 2556.3 1161.9 406.7 148.9 58.1 25.4 0.0 
2523.6 2534.5 2534.5 2559.9 2614.3 2679.7 2741.4 2795.9 2843.1 2893.9 2944.8 2999.2 3053.7 3144.5 3260.7 3395.0 3558.4 3703.7 3830.7 
3968.7 4117.6 4270.1 4484.3 4691.3 4782.1 4596.9 4281.0 3732.7 2999.2 2116.9 1289.0 566.4 239.6 130.7 61.7 25.4 0.0 
2523.6 2523.6 2519.9 2527.2 2581.7 2621.6 2647.0 2679.7 2705.1 2734.2 2766.9 2810.4 2846.7 2854.0 2828.6 2752.3 2639.8 2501.8 2342.0 
2153.2 1997.1 1822.8 1630.3 1394.3 1147.4 907.8 708.1 573.7 472.0 403.0 344.9 268.7 214.2 159.8 98.0 29.0 0.0 
2523.6 2505.4 2490.9 2498.2 2527.2 2541.7 2556.3 2545.4 2545.4 2549.0 2523.6 2498.2 2421.9 2345.7 2233.1 2073.3 1880.9 1703.0 1557.7 
1430.6 1307.2 1187.3 1078.4 962.2 856.9 751.6 660.8 581.0 508.3 446.6 377.6 297.7 214.2 159.8 98.0 29.0 0.0 
2523.6 2498.2 2487.3 2472.7 2480.0 2469.1 2443.7 2414.6 2407.4 2363.8 2305.7 2211.3 2084.2 1957.1 1830.0 1724.7 1648.5 1590.4 1496.0 
1387.1 1270.9 1140.1 1024.0 940.4 860.6 784.3 715.3 635.4 555.5 461.1 392.2 315.9 228.8 145.2 72.6 25.4 0.0 
2523.6 2487.3 2469.1 2469.1 2436.4 2400.1 2374.7 2349.3 2291.2 2225.8 2116.9 1968.0 1819.1 1721.1 1644.9 1597.7 1543.2 1474.2 1390.7 
1307.2 1209.1 1056.6 987.6 936.8 882.3 824.2 751.6 682.6 606.4 533.8 439.4 374.0 290.5 177.9 87.1 21.8 0.0 
2523.6 2483.6 2451.0 2436.4 2382.0 2334.8 2305.7 2269.4 2189.5 2077.0 1931.7 1793.7 1684.8 1608.5 1535.9 1477.8 1408.8 1336.2 1241.8 
1100.2 1002.2 980.4 958.6 955.0 940.4 915.0 853.3 798.8 758.9 704.4 653.6 562.8 468.4 312.3 174.3 32.7 0.0 
2523.6 2480.0 2447.3 2407.4 2345.7 2323.9 2280.3 2214.9 2116.9 1982.5 1826.4 1688.4 1615.8 1550.5 1470.6 1383.4 1299.9 1198.2 1045.7 
958.6 922.3 904.1 893.2 889.6 889.6 856.9 809.7 780.7 733.5 679.0 664.5 617.3 508.3 337.7 181.6 32.7 0.0 
2523.6 2472.7 2436.4 2407.4 2349.3 2320.2 2283.9 2185.9 2055.2 1891.8 1746.5 1637.6 1557.7 1488.7 1408.8 1310.8 1194.6 1049.4 947.7 
900.5 875.1 860.6 849.7 853.3 831.5 784.3 737.1 697.2 646.3 628.2 617.3 533.8 428.5 308.6 174.3 21.8 0.0 
2523.6 2487.3 2447.3 2411.0 2349.3 2327.5 2276.7 2189.5 2044.3 1877.2 1732.0 1612.2 1532.3 1452.4 1372.5 1252.7 1107.5 958.6 900.5 
864.2 846.0 838.8 835.1 827.9 787.9 751.6 704.4 675.4 635.4 653.6 700.8 533.8 377.6 268.7 152.5 14.5 0.0 
2523.6 2480.0 2447.3 2407.4 2342.0 2305.7 2258.5 2185.9 2040.6 1873.6 1732.0 1612.2 1521.4 1448.8 1379.8 1256.3 1107.5 955.0 896.9 
860.6 838.8 831.5 824.2 813.4 769.8 729.8 700.8 675.4 635.4 657.2 715.3 504.7 363.1 265.1 152.5 7.3 0.0 
